제품 게시
Specialty Facades - Slant Back Wall System
Kalwall

Specialty Facades - Slant Back Wall System

Kalwall translucent facades are an ideal way to envelop your building in museum-quality daylight™. Achieve insulation levels comparable to a solid wall (R-20) with durable, long-lasting properties. Translucent daylighting offers numerous benefits compared to transparent options, especially when it comes to achieving privacy in publicly accessed spaces.

Kalwall facade systems can be custom engineered to meet a variety of specialty applications, including:

  • Hurricane-rated walls and windows
    • approved by State of Florida: Walls | Skylights
    • approved by Texas Department of Insurance
  • High-impact options
  • Class-A fire ratings
  • Blast-resistant systems meet DOD UFC 4-010-01 Anti-Terrorism Force Protection (ATFP)
  • Factory Mutual certified systems: Class I Exterior Wall FM 4881 & FM 4411
  • Factory Mutual explosion venting/pressure relief system: FM 4440
  • Bespoke designs
기술 사양
  • 특징 참조specialty-facades-slant-back-wall-system
  • 제품군Facades
  • 제품분류Specialty Applications
  • 게시일2024-07-16
  • 에디션 넘버1
관련성
  • 주 재료유리 섬유 고분자 복합체 강화
  • 부 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리벽 - 커튼 월
  • IFC 분류커튼 월
  • Uniclass 2015 코드Ss_25_10_20
  • Uniclass 2015 설명Curtain walling systems
  • OmniClass 번호23-13 33 27 11
  • OmniClass 제목Curtain Walls