당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다 here !

I agree
;

ULTRAFLOW® 54, qp 1.5 m³/h, DN20 x 190 mm (CDCA)

문서 번호: 65-5-CDCA-XXX
제조 업체: Kamstrup
제품군: Heat/Cooling meters
제품 그룹: ULTRAFLOW® 54
너비 (mm): 190
높이 (mm): 110
깊이 (mm): 105
게시 날짜: 2019-11-22
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (14)
Kamstrup’s MULTICAL® heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simpleto-use functionality, unrivalled accuracy and reliability.

Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.

ULTRAFLOW® 54 is a static flow sensor based on the ultrasonic measuring principle. It is used as a volume flow rate sensor primarily for energy meters such as MULTICAL®. ULTRAFLOW® 54 has been designed for use in heating installations where water is the heat-bearing medium. ULTRAFLOW® 54 is type approved for the mechanical environment M2 and with a larger dynamic range as well as a reduced pressure loss. ULTRAFLOW® 54 employs micro-processor technology and ultrasonic measuring techniques. All circuits for calculating and measuring are collected on a single board, providing compact and rational design in addition to an exceptionally high level of measuring accuracy and reliability. The flow is measured using bidirectional ultrasonic technique based on the transit time method, with proven long-term stability and accuracy.


주요 자료: Stainless steel
보조 자료: Plastic
설계: Denmark
제조: Denmark
무게순 (Kg): 3.2

BIMobject 카테고리: 배관 - 배관
IFC 분류: Flow Segment
UNSPSC 이름: Metering or injection or proportioning pumps
UNSPSC 코드: 40151552
Uniclass 1.4 코드: L7451
Uniclass 1.4 설명: Meters
Uniclass 2.0 코드: PR-50-54-28
Uniclass 2.0 설명: Energy Meters
Uniclass 2015 코드: Pr_80_51_46_92
Uniclass 2015 설명: Ultrasonic flowmeters
NBS Reference 코드: 50-54-28
NBS Reference 설명: Energy Meters
CSI MasterFormat 2014 Code: 40 71 76
CSI MasterFormat 2014 Title: Thermal Flow Meters
OmniClass 번호: 23-27 15 17
OmniClass 제목: Energy Monitoring and Controls

BIMobject SEEK Properties

Plumbing - Other

이름
Connection DN20
Length 190 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

이름
Length 190 mm

BIMobject®