제품 게시
CAP Podium - ø350mm
CAP Podium - ø350mm
CAP Podium - ø350mm

    CAP Podium - ø350mm

    Cap Podium (design Roger Persson 2021) traces its origins to Cap table that was first presented in 2014. Use Cap Podium singly or in groups of different heights, as room dividers in large spaces, as decorative elements with plants, etc., or for displaying artworks.

    사양
    • The podium comes in six heights and in diameters of 290, 350 and 490 mm. The pillar and top are of solid wood, and the top has a milled edge. Available in oak, birch, ash, standard colours, standard stains, and white glaze on oak or ash. Pillar and top may be ordered in the same finish or in a combination of different woods/colours, according to customer wishes.

    기술 사양
    • 특징 참조CAP-CA5-35xx
    • 제품군Table
    • 제품분류CAP Podium
    • 게시일2021-07-09
    • 에디션 넘버1
    • 너비(mm)340
    • 깊이(mm)340
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • CSI 마스터 형식 2014 코드12 50 00
    • CSI 마스터 형식 2014 제목Furniture
    • OmniClass 번호23-21 23 15
    • OmniClass 제목Residential Tables
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS