제품 게시
1128 - Kebony Character 48x148 mm beam
Kebony

1128 - Kebony Character 48x148 mm beam

Availability notice: while stocks last.

Kebony Character products are produced from FSC® certified Scots Pine modified with a bio-based liquid. The patented Kebony technology permanently alters the wood cell structure to give a unique wood product with outstanding durability and no maintenance needs beyond normal cleaning. Kebony Character products contain knots and untreated heartwood. The amount of heartwood will vary from board to board.

기술 사양
  • 특징 참조1128
  • 제품군Kebony Construction
  • 제품분류Kebony Character
  • 유형건축 자재
  • 게시일2023-06-28
  • 에디션 넘버1
  • 높이(mm)148
  • 너비(mm)48
관련성
  • 주 재료나무
분류
  • BIMobject 카테고리건축 자재 - 목재
  • IFC 분류자재
  • OmniClass 번호23-13 17 11 15 11 11
  • OmniClass 제목Hardwood Rigid Profiles

지역 가용성

유럽 아시아 북미 남아메리카 오세아니아 아프리카