제품 게시
2480 - Kebony Clear railing 38x68 mm
Kebony

2480 - Kebony Clear railing 38x68 mm

This Kebony clear product is made from FSC®-certified Pinus Radiata, which has been treated with a bio-based liquid. The patented Kebony® technology gives a unique wood product with outstanding durability and an exclusive smooth appearance.

Kebony clear products are homogeneously treated and can be further machined or cross-cut to length as required.

The Kebony® technology gives a deep rich brown colour. After exposure to sun and rain the wood develops a natural silver-gray patina.

기술 사양
  • 특징 참조2480
  • 제품군Kebony Construction
  • 제품분류Kebony Clear
  • 유형건축 자재
  • 게시일2023-06-28
  • 에디션 넘버1
  • 높이(mm)68
  • 너비(mm)38
관련성
  • 주 재료나무
분류
  • BIMobject 카테고리건축 자재 - 목재
  • IFC 분류자재
  • OmniClass 번호23-13 17 11 15 11 11
  • OmniClass 제목Hardwood Rigid Profiles

지역 가용성

유럽 아시아 북미 남아메리카 오세아니아 아프리카