제품 게시
2840 - Kebony Clear Shiplap 90° 22x145mm
2840 - Kebony Clear Shiplap 90° 22x145mm
2840 - Kebony Clear Shiplap 90° 22x145mm
2840 - Kebony Clear Shiplap 90° 22x145mm
    Kebony

    2840 - Kebony Clear Shiplap 90° 22x145mm

    Kebony Clear products are produced from FSC® certified Radiata Pine Dually Modified™ with a bio-based liquid. The patented Kebony technology permanently alters the wood cell structure to give a unique wood product with outstanding durability and no maintenance needs beyond normal cleaning. Kebony Clear products have a primarily clear front surface and are treated through the board.
    사양
    • CE marked according to EN 14915;Complies with EU Timber Regulation (EUTR);EPD: NEPD-407-287-EN – www.epd-norge.no;FSC CU-COC-813689 - www.fsc.org;Kebony installation guide for cladding - www.kebony.com;Nordic Ecolabel 2086 0001 - www.nordic-ecolabel.org Standard lengths: 3,6 - 4,2 - 4,8 m. For availability and possible alternative lengths please contact your Kebony representative or our local Kebony trade partner.
    기술 사양
    • 특징 참조2840
    • 제품군Kebony Cladding
    • 제품분류Kebony Clear
    • 유형건축 자재
    • 게시일2024-06-25
    • 에디션 넘버1
    • 높이(mm)22
    • 너비(mm)145
    관련성
    • 주 재료나무
    • 설계국가노르웨이
    • 제조국가벨기에
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류자재
    • OmniClass 번호23-13 17 11 15 11 11
    • OmniClass 제목Hardwood Rigid Profiles

    지역 가용성

    유럽 아시아 북미 남아메리카 오세아니아 아프리카