제품 게시
2841 - Kebony Clear Shiplap 90° 1SL 22x145mm
Kebony

2841 - Kebony Clear Shiplap 90° 1SL 22x145mm

Kebony Clear products are produced from FSC® certified Radiata Pine Dually Modified™ with a bio-based liquid. The patented Kebony technology permanently alters the wood cell structure to give a unique wood product with outstanding durability and no maintenance needs beyond normal cleaning. Kebony Clear products have a primarily clear front surface and are treated through the board.
사양
  • CE marked according to EN 14915;Complies with EU Timber Regulation (EUTR);EPD: NEPD-407-287-EN – www.epd-norge.no;FSC CU-COC-813689 - www.fsc.org;Kebony installation guide for cladding - www.kebony.com;Nordic Ecolabel 2086 0001 - www.nordic-ecolabel.org Standard lengths: 3,6 - 4,2 - 4,8 m. For availability and possible alternative lengths please contact your Kebony representative or our local Kebony trade partner.
기술 사양
  • 특징 참조2841
  • 제품군Kebony Cladding
  • 제품분류Kebony Clear
  • 유형건축 자재
  • 게시일2024-11-26
  • 에디션 넘버1
  • 높이(mm)22
  • 너비(mm)145
관련성
  • 주 재료나무
  • 설계국가노르웨이
  • 제조국가벨기에
분류
  • BIMobject 카테고리벽 - 외피
  • IFC 분류자재
  • OmniClass 번호23-13 17 11 15 11 11
  • OmniClass 제목Hardwood Rigid Profiles

지역 가용성

유럽 아시아 북미 남아메리카 오세아니아 아프리카