제품 게시
Orivent T1
Orivent T1
    Kera Group

    Orivent T1

    ORIVENT T1 is a modular, sandwich-framed smoke vent designed for high energy efficiency and seamless integration with Orishaft systems.
    Its insulated structure supports advanced smoke control in buildings with vertical shaft configurations. CE-marked and tested to B600 fire resistance, ORIVENT T1 is available with a high-performance thermal setup featuring a 70 mm PIR sandwich upstand and a 100 mm PIR lid for low-pitch roofs. An alternative version with 100 mm mineral wool insulation in both the upstand and ridged lid is also available, suitable for fully horizontal installation. This 100 mm mineral wool variant can be seamlessly integrated with Kera Group’s next-generation EI60-rated smoke control duct, ensuring compatibility with modern fire-rated shaft solution. The actuator unit is available fully powder-coated in white for clean architectural integration. Optional features include integration-ready limit switches, water flashing, and multiple actuator voltage options. Detailed specifications such as dimensions, weights, and technical properties are available in the product datasheet.

    KERA GROUP

    Kera Group is a family-owned company founded in 1971, offering high-quality smoke ventilation, rooflight, and safety automation solutions. Established in Northern Europe and supplying projects across the continent, we combine decades of engineering expertise with dependable service.

    사양
    • KERA GROUP

      Kera Group is a family-owned company founded in 1971, offering high-quality smoke ventilation, rooflight, and safety automation solutions. Established in Northern Europe and supplying projects across the continent, we combine decades of engineering expertise with dependable service.

    기술 사양
    • 특징 참조Orivent-T1
    • 유형개체 (단일 개체)
    • 게시일2025-11-11
    • 에디션 넘버1
    분류
    • BIMobject 카테고리내화성 제품 - 연기 환기 장치

    지역 가용성

    유럽