제품 게시
KESSEL-Upper section Oval-Design Cover, with Lock&Lift

KESSEL-Upper section Oval-Design Cover, with Lock&Lift

Upper sections with design cover with Lock & Lift System Oval • Material: ABS, rim in stainless steel • Class: L 15 (Kessel, Oval) / K 3 (Spot, Slot) • Cover: 120×120 mm Anti-slip class design cover Kessel: R9 according to DIN 51130; C according to DIN 51097
사양
  • • Coverage features • Cover type: designer grate • Grate design: oval • Cover material: stainless steel 1.4301 (V2A) • Cover color: silver • Load class: L 15 (EN 1253-1) • Length: 120 mm • Width: 120 mm • Height: 16mm • Surface: sanded • Locking: Lock & Lift • Dimensions • Length: 132 mm • Width: 132 mm • Height: 90 mm • rust • Frame width: 132 mm • Frame length: 132 mm • Frame material: stainless steel 1.4301 (V2A) • Other features • Top section material: ABS • Form top section: angular • Gross weight: 0.806 kg • Net weight: 0.685 kg
기술 사양
  • 특징 참조48202
  • 제품군System 125 upper sections
  • 제품분류Drainage technology - Standard products
  • 유형개체 (단일 개체)
  • 게시일2021-03-19
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 부 재료ABS
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류객체