제품 게시
KESSEL-Upper section 48206 Variofix, slotted cover, AISI 316L L 15

KESSEL-Upper section 48206 Variofix, slotted cover, AISI 316L L 15

Variofix shallow bed upper sections with slotted cover AISI 316L • Material: ABS, rim in stainless steel • Class: K 3 • Tile thickness: 8 – 16 mm • Cover: 138×138 mm, screwed • Inclusive: Waterproofing membrane
사양
  • • Coverage features • Cover type: slotted grid • Cover material: stainless steel 1.4404 (V4A) • Cover color: silver • Load class: K 3 (EN 1253-1) • Length: 138 mm • Width: 138 mm • Locking: screwed • Dimensions • Length: 312 mm • Width: 312 mm • Height: 120 mm • execution • Seal: lip seal • rust • Frame width: 150 mm • Frame length: 150 mm • Frame material: stainless steel 1.4404 (V4A) • Other features • Type of height adjustment: telescopic top section • Top section material: ABS • Gross weight: 1.86 kg • Net weight: 0.852 kg • Height adjustability: 10-18mm • Water exposure class according to DIN 18534-1 (up to and including): W3-I
기술 사양
  • 특징 참조48206
  • 제품군System 125 upper sections
  • 제품분류Drainage technology - Standard products
  • 유형개체 (단일 개체)
  • 게시일2021-03-19
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 부 재료ABS
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류객체