제품 게시
KESSEL-Linear channel drain 6030050 stainless steel, B: 300, L: 547, H: 58

KESSEL-Linear channel drain 6030050 stainless steel, B: 300, L: 547, H: 58

Linear channel drain Ferrofix Express Made of stainless steel AISI 304 Material thickness 2.0 mm - acid-treated in pickling bath, visible cover sanded, with longitudinal and transverse slopes, feet for height adjustment, with welded distance grates to secure the covers, including drain pipes in stainless steel. Channel profile for shallow bed seals, with adhesive edge 15 mm deep and 50 mm turned down all-round to the outside, with welded mitre joints. Cover: With slotted cover in stainless steel AISI 304, anti-slip R11, acid-treated in pickling bath. Mesh width 23 × 23 mm, load class L 15 (1.5 ton.) Note: Available from stook Dimensions W×L×H in mm: 300×547×58
사양
  • • Coverage features • Type of cover: grating • Cover material: stainless steel 1.4301 (V2A) • Cover color: silver • Load class: L 15 (EN 1253-1) • Height: 58 mm • Surface: sanded • anti-slip • Lock: inserted • general characteristics • Nominal size (DN): 125 • Outside diameter (OD): 125 • rust • Frame width: 300 mm • Frame length: 547 mm • Other features • Sealing on the top section: adhesive flange • Top section material: stainless steel 1.4301 (V2A) • Form top section: angular • Gross weight: 12.6 kg • Net weight: 12 kg • Water exposure class according to DIN 18534-1 (up to and including): W3-I
기술 사양
  • 특징 참조6030050
  • 제품군Ferrofix stainless steel drainage
  • 제품분류Drainage technology - Standard products
  • 유형개체 (단일 개체)
  • 게시일2021-03-19
  • 에디션 넘버1
  • 높이(mm)58
  • 너비(mm)300
  • 깊이(mm)547
관련성
  • 주 재료스테인레스강
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류객체