제품 게시
Kinesurf Nova rectangulaire - Shower tray
Kinesurf Nova rectangulaire - Shower tray
Kinesurf Nova rectangulaire - Shower tray
Kinesurf Nova rectangulaire - Shower tray
Kinesurf Nova rectangulaire - Shower tray
Kinesurf Nova rectangulaire - Shower tray
    KINEDO

    Kinesurf Nova rectangulaire - Shower tray

    Extra-flat  tray

    사양
      • Smooth matte finish (4 colors)
      • Extra-flat horizontal drain (25 L/min) rotating 360°
      • Matching metal drain grate
      • Cuttable and drillable along the edges if required for panel installation
      • Flat underside of the tray (outside the drain area): reduced recess zone
      • Optional adjustable foot kit allowing total height of 10.5 to 14.5 cm
      • Tray (PN24 version) compliant with the new zero-threshold regulation (tray evaluated and referenced in the wedi sealing kit ATEX)
    기술 사양
    • 특징 참조kinesurf_rectangulaire
    • 제품군The shower
    • 제품분류Shower trays
    • 유형개체 (단일 개체)
    • 게시일2020-10-15
    • 에디션 넘버1
    관련성
    • 주 재료아크릴
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리위생 - Shower trays
    • IFC 분류폐기물 터미널
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드Pr_40_20_06_84
    • Uniclass 2015 설명Shower trays
    • CSI 마스터 형식 2014 코드22 41 23
    • CSI 마스터 형식 2014 제목Residential Showers
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures

    지역 가용성

    유럽