제품 게시
Thin Bricks / Brick Slips - King Size Collection LF02
Thin Bricks / Brick Slips - King Size Collection LF02
Thin Bricks / Brick Slips - King Size Collection LF02
Thin Bricks / Brick Slips - King Size Collection LF02
Thin Bricks / Brick Slips - King Size Collection LF02
Thin Bricks / Brick Slips - King Size Collection LF02
Thin Bricks / Brick Slips - King Size Collection LF02
Thin Bricks / Brick Slips - King Size Collection LF02

    Thin Bricks / Brick Slips - King Size Collection LF02

    King Size Collection is a royal choice among clinker cladding tiles - an offer for people who value unusual style and who like to break routine. They stand out by their size, which is much larger than traditional formats. Longitudinal proportions allow you to create arrangements with an extremely elegant appearance, exposing smoothly running horizontal lines emphasizing the colorful melange of ceramics and metal. In the King Size collection there are 18 tile colors available: from strong red, smoky brown, through gray and shades of anthracite, to opalescent black.

    기술 사양
    • 특징 참조Valyria_stone_LF02
    • 제품군Thin Bricks
    • 제품분류Tiles
    • 유형건축 자재
    • 게시일2019-09-09
    • 에디션 넘버1
    • 높이(mm)490
    • 너비(mm)52
    • 깊이(mm)14
    관련성
    • 주 재료도기
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • UNSPSC 이름Tiles and flagstones
    • UNSPSC 코드301317
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • CSI 마스터 형식 2014 코드09 30 13
    • CSI 마스터 형식 2014 제목Ceramic Tiling
    • OmniClass 번호23-15 15 13
    • OmniClass 제목Wall Tiles
    • CSI 단일 형식 II 코드B2010
    • CSI 단일 형식 II 제목Exterior Walls

    지역 가용성

    아시아 유럽