제품 게시
FDEB SERIES
Kingspan ES

FDEB SERIES

FDEB range are panels faced by Hpl, Linoleum, PVC rubber manufactured by a high density chipboard core with a galvanized steel sheet on bottom side, also with galvanized steel sheet on bottom and on top, matching all the New European Norm EN 12825 requitements. System of panels laid on pedestals made of zinc steel that provide the office with a really strong loading capacity and great ressitance, and with the interchanging of panels guaranteed.
기술 사양
  • 특징 참조FDEB_G4
  • 제품군Access Floor
  • 제품분류Panels
  • 유형개체 (단일 개체)
  • 게시일2015-01-19
  • 에디션 넘버1
  • 높이(mm)600
  • 너비(mm)600
  • 깊이(mm)30
관련성
  • 주 재료아연 도금 강판
  • 부 재료파티클보드
  • 설계국가영국
  • 제조국가영국
  • 순 중량(Kg)13
분류
  • BIMobject 카테고리바닥재 - 바닥
  • IFC 분류지붕마감
  • UNSPSC 이름Flooring
  • UNSPSC 코드301617