제품 게시
MultiBase 2078i Parker
MultiBase 2078i Parker
MultiBase 2078i Parker
MultiBase 2078i Parker

    MultiBase 2078i Parker

    The most space-saving premium parker. MultiBase 2078i – The first choice for low garage heights. The MultiBase 2078i is the most space-saving premium parker, which reduces the installation height by up to 30 cm compared to the MultiBase 2072i by inclining the platforms. The angle of the bottom platform is ideal if you have to use a slope to the garage in order to maintain the correct distances to constructions abutting property lines. The offset steel pillar allows car doors to be opened further, thus ensuring easy entry and exit. The system accommodates heavy vehicles in a particularly space-saving manner and is perfect for storing vehicles with a height of up to 215 cm. Thanks to the electro-hydraulic synchronization control system, the MultiBase 2078i is more environmentally-friendly, requires less maintenance and is generally more efficient than previous systems with a mechanical synchroniser.
    사양
    • x For independent parking x Single platform (SP) for 2 cars or double platform (DP) for 4 cars x Total height of standard type: 320 cm x Pit depth of standard type: 195/200 cm x Building height: 290 cm to 435 cm in 5 cm increments x Pit depth: 170 cm to 235 cm in 5 cm increments x Vehicle dimensions: height 150 to 220 cm, length 500 to 520 cm x Usable platform width for standard type: 230-250/460-470 cm, optional up to max. 260-270/480-540 cm x Standard design: 2,000 kg per parking space, optional max. 2,600 kg SP/DP or max. 3,000 kg SP x Horizontal access to the upper parking level, slightly inclined access to the lower parking level x Platform coating: StandardGrip, optional AluLongLife or EasyWalk
    기술 사양
    • 특징 참조multi_base_2078i_parker
    • 제품군Parker
    • 제품분류MultiBase
    • 유형개체 (단일 개체)
    • 게시일2025-04-30
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리엔지니어링 및 인프라 - 주차
    • IFC 분류건축물 구성요소
    • OmniClass 번호23-23 21 11
    • OmniClass 제목Car Parking Systems