제품 게시
WSR-T - Self-drilling screw for flat roof thermal and hydro insulation for steel sheets with TX drive
WSR-T - Self-drilling screw for flat roof thermal and hydro insulation for steel sheets with TX drive

    WSR-T - Self-drilling screw for flat roof thermal and hydro insulation for steel sheets with TX drive

    WSR-T
    ∅4,8
    TX drive head fastener for fixing thermal and hydro insulation to steel sheets.
    Dedicated to the set with LINO13 and LINOK13 sleeves

    SUBSTRATES
    • Steel sheets

      SCREW MATERIAL
      • Carbon steel

      ANTI-CORROSION PROTECTION
      • SQ Ceramic

      APPLICATION
      • For fastening Thermoinsulation
      • For fastening Hydroinsulation

        사양
        •     SQ Ceramic    Length range:
          ∅4,8    WSR-T    40-300 mm

        기술 사양
        • 특징 참조WSR-T-Self-drilling-screw-for-flat-roof-thermal-and-hydro-insulation-for-steel-sheets-with-TX-drive
        • 제품군System of fastenings for thermal and hydro insulation of flat roofs
        • 제품분류fastenings for thermal and hydro insulation of flat roofs
        • 유형건축 자재
        • 게시일2022-12-12
        • 에디션 넘버1
        관련성
        • 주 재료
        • 설계국가폴란드
        • 제조국가폴란드
        분류
        • BIMobject 카테고리건축 자재 - Other
        • IFC 분류파스너

        지역 가용성

        아시아 유럽 북미