제품 게시
Sofa_Tasso
Klöber

Sofa_Tasso

Tasso has a defining effect on its surroundings. The range for lobbies and waiting areas enables upright sitting comfort in order to see and be seen. With its striking cubic proportions, Tasso offers carefully upholstered seats for comfortable
sitting. The programme comprising sofas, chairs and side tables forms an independent area within the room. The timeless elegance of enduring quality takes its rightful place alongside modern architecture. Chairs, two-seaters, three-seaters, side tables. Fully upholstered. Chrome-finish frame, high-gloss or matt. Seat with micro-pocket sprung cores.
기술 사양
  • 특징 참조tas31
  • 제품군Furniture
  • 제품분류Chair
  • 유형개체 (단일 개체)
  • 게시일2012-01-20
  • 에디션 넘버1
  • 높이(mm)720
  • 너비(mm)700
  • 깊이(mm)700
관련성
  • 주 재료가죽
  • 부 재료스테인레스강
  • 설계국가독일
  • 제조국가독일
  • 순 중량(Kg)42
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
  • IFC 분류가구

지역 가용성

유럽