제품 게시
W115.de – Knauf Metal Stud Partition – Double metal stud frame, double-layer cladding
Knauf Gips KG

W115.de – Knauf Metal Stud Partition – Double metal stud frame, double-layer cladding

The metal stand wall system W115.de has a double column structure and is planked with two layers of plasterboard on each side. The planking quality and the frame work determine fire protection and sound insulation properties, robustness and possible installation height. The system W115.de is preferably used for the application apartment partition wall.
사양
  • Fire protection: up to F90, soundproofing up to 71dB, height up to 6.50 m with diamond plate
기술 사양
  • 특징 참조drywall_W115-DE_metal-stud-partition_double-metal-stud-frame_double-layer-cladding
  • 제품군Drywall-systems
  • 제품분류Drywall-systems
  • 유형개체 (단일 개체)
  • 게시일2017-11-27
  • 에디션 넘버1
관련성
  • 주 재료석고
  • 부 재료기타
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리벽 - 파티션
  • IFC 분류벽
  • UNSPSC 이름Gypsum board
  • UNSPSC 코드30161509

지역 가용성

유럽
독일