제품 게시
W625.de Knauf Shaft wall with CW-profile, single-layer cladding
Knauf Gips KG

W625.de Knauf Shaft wall with CW-profile, single-layer cladding

The attachment formwork system W625.de is executed with a substructure made of sheet steel profiles CW 50/75/100 as a single stand freestanding in front of the base wall. The planking system W625.de is single-layered. Due to the freestanding design can be realized any size wall cavities, there is no dependence on the strength of the base wall.
사양
  • Minimum thickness> = 72.5mm, improvement measure up to 21dB
기술 사양
  • 특징 참조drywall_W625-DE_shaft-wall-with-cw-profile_single-layer-cladding
  • 제품군Drywall-systems
  • 제품분류Shaft walls
  • 유형개체 (단일 개체)
  • 게시일2017-11-27
  • 에디션 넘버1
관련성
  • 주 재료석고
  • 부 재료기타
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리벽 - 파티션
  • IFC 분류벽

지역 가용성

유럽
독일