제품 게시
W626.de Knauf Shaft wall with CW-profile, multi-layer cladding
Knauf Gips KG

W626.de Knauf Shaft wall with CW-profile, multi-layer cladding

The attachment formwork system W626.de is designed with a substructure made of sheet steel profiles CW 50/75/100 as a single stand free-standing in front of the base wall. The planking in the system W626.de is two or three layers. Due to the freestanding design can be realized any size wall cavities, there is no dependence on the strength of the base wall.
사양
  • Minimum thickness> = 85mm, improvement measure up to 24dB
기술 사양
  • 특징 참조drywall_W626-DE_shaft-wall-with-cw-profile_multi-layer-cladding
  • 제품군Drywall-systems
  • 제품분류Shaft walls
  • 유형개체 (단일 개체)
  • 게시일2017-11-27
  • 에디션 넘버1
관련성
  • 주 재료석고
  • 부 재료기타
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리벽 - 파티션
  • IFC 분류벽

지역 가용성

유럽
독일