제품 게시
W653.de Knauf Shaft wall with CW-profile, massive board
Knauf Gips KG

W653.de Knauf Shaft wall with CW-profile, massive board

The extension panel system W653.de is designed with a substructure made of sheet steel profiles CW 75/100 as a single column freestanding in front of the base wall. The cladding with solid panels is horizontal and single-layer. Due to the free-standing design arbitrarily large wall cavities can be realized, there is no dependence on the strength of the base wall. With the cladding made of solid construction boards, requirements for sound insulation and robustness can be met in one layer and stand spacing of up to 1000 mm is possible.
사양
  • Minimum thickness> = 105mm
기술 사양
  • 특징 참조drywall_W653-DE_shaft-wall-with-cw-profile_massive-board
  • 제품군Drywall-systems
  • 제품분류Shaft walls
  • 유형개체 (단일 개체)
  • 게시일2017-11-27
  • 에디션 넘버1
관련성
  • 주 재료석고
  • 부 재료기타
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리벽 - 파티션
  • IFC 분류벽

지역 가용성

유럽
독일