제품 게시
KOKUYO Collaboration Tables LAMEX COLONY

KOKUYO Collaboration Tables LAMEX COLONY

Colony is a family of occasional tables with 3 tier and 2 tier surfaces. Tiered surfaces in different height allow segregation of food and drinks, smart phones and laptop, and personal belongings, creating a more delightful experience of collaboration. Each surface appears to float in air with different material finish and texture creates a beautiful sculptural statement.

기술 사양
  • 특징 참조KOKUYO_Collaboration-Tables_LAMEX-COLONY
  • 제품군Collaboration
  • 제품분류Tables
  • 유형개체 (단일 개체)
  • 게시일2023-08-30
  • 에디션 넘버1
  • 높이(mm)600
  • 너비(mm)1170
  • 깊이(mm)1248
관련성
  • 주 재료나무
  • 설계국가태국
  • 제조국가태국
분류
  • BIMobject 카테고리가구 - 테이블
  • OmniClass 번호23-21 11 00
  • OmniClass 제목Commercial Furniture

지역 가용성

아시아