제품 게시
aplis in-line 40
aplis in-line 40
aplis in-line 40

    aplis in-line 40

    kreon aplis in-line 40 constitutes a series of trimless recessed downlights, characterized by their circular form. These downlights feature a 40mm opening. kreon aplis in-line 40 directs attention to the light source itself. Particularly suitable for confined spaces, kreon aplis in-line 40 is available as a downlight, directional, or wallwash luminaire. This range offers standard louvers with a variety of finishes, including the classic black and white options, as well as more distinctive choices like gun black and red satin copper. In addition to the usual oblique louvers, an alternative dropped louvre can be selected in either black or white.
    기술 사양
    • 특징 참조kr_aplis_inline_40
    • 제품군Lighting
    • 제품분류recessed downlight luminaires
    • 유형개체 (단일 개체)
    • 게시일2018-07-09
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가벨기에
    • 제조국가벨기에
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류램프
    • Uniclass 2015 코드Ss_70_80
    • Uniclass 2015 설명Lighting systems
    • OmniClass 번호23-35 47 11 21 15
    • OmniClass 제목Lighting Posts

    지역 가용성

    유럽 아시아 남아메리카 오세아니아 아프리카