제품 게시
diapason 80
diapason 80

    diapason 80

    kreon diapason 80, a remarkable addition to the renowned kreon diapason range. This spotlight showcases state-of-the-art LED sources and lensed reflectors, delivering exceptional light control within a compact and stylish body. kreon diapason 80 offers an enhanced lighting experience while maintaining the same high standards of quality. It is available in black or white, allowing you to seamlessly integrate it into any interior design. Unleash your creativity with the versatile light control options of kreon diapason 80. Choose from a range of lens optics, colour temperatures, and colourrendering indexes to tailor the lighting to your exact specifications. The inclusion of cylindrical glare preventers ensures precise light restraint for optimal visual comfort. Installation is flexible: recessed mounting with a trimless plasterkit, secure fixing via M10 thread, surface mounting with a gear box, or attachment to a 48V track system. kreon diapason 80 effortlessly adapts to architectural needs. Experience the perfect blend of performance and aesthetics with kreon diapason 80. Its larger size allows for a more impactful lighting presence, making it an ideal choice for illuminating a variety of spaces with grace and sophistication.
    기술 사양
    • 특징 참조kr_diapason_80
    • 제품군Lighting
    • 제품분류projectors & track systems
    • 유형개체 (단일 개체)
    • 게시일2018-07-09
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가벨기에
    • 제조국가벨기에
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류램프
    • Uniclass 2015 코드Ss_70_80
    • Uniclass 2015 설명Lighting systems
    • OmniClass 번호23-35 47 11 21 15
    • OmniClass 제목Lighting Posts

    지역 가용성

    유럽 아시아 남아메리카 오세아니아 아프리카