제품 게시
side in-line 80
side in-line 80

    side in-line 80

    kreon side in-line 80 is the biggest member of the renewed kreon side in-line family, boasting dimensions of 80 by 200mm. Its carefully designed faceted reflectors play a crucial role in producing a consistent, asymmetrical beam of light, free from harsh edges or overly intense focal points. This ingeniously crafted feature also casts a soft, embracing glow, serving as a guiding presence when oriented downward, while in an upward position, it casts a gentle radiance upon the ceiling, effectively enriching the overall ambient illumination within any interior space. This recessed wall luminaire boasts a trimless finish, contributing to its seamless integration into the surrounding environment. Furthermore, each luminaire offers the opportunity for personalized touches through the selection of a backplate, which can be uniquely finished in seven distinct paint or anodization choices.
    기술 사양
    • 특징 참조kr_side_inline_80
    • 제품군Lighting
    • 제품분류recessed wall luminaire
    • 유형개체 (단일 개체)
    • 게시일2018-07-09
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가벨기에
    • 제조국가벨기에
    분류
    • BIMobject 카테고리조명 - 벽면 설치
    • IFC 분류램프
    • Uniclass 2015 코드Ss_70_80
    • Uniclass 2015 설명Lighting systems
    • OmniClass 번호23-35 47 11 21 15
    • OmniClass 제목Lighting Posts

    지역 가용성

    유럽 아시아 남아메리카 오세아니아 아프리카