제품 게시
up in-line 80
up in-line 80
up in-line 80
up in-line 80

    up in-line 80

    kreon up in-line 80 is a range of trimless medium-sized floor recessed uplighters characterized by its minimal appearance and optical functionality. The range offers both square and circular forms, is finish with black or whited backed toughened glass with a slender satin stainless steel trim which seamlessly blends into the surroundings, ensuring seamless integration. LED modules are deep-set within the luminaires and are controlled by a choice of anti-glare louvres for precise uplighting, brightness limiting diffusers for ambient or orientation lighting and wallwash optics for vertical illuminance. The units are sealed to IP67 and have a die-cast aluminium and stainless steel housing to provide protection from the harshest environments.
    기술 사양
    • 특징 참조kr_up_inline_80
    • 제품군Lighting
    • 제품분류recessed floor luminaires
    • 유형개체 (단일 개체)
    • 게시일2018-09-21
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가벨기에
    • 제조국가벨기에
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류램프
    • Uniclass 2015 코드Ss_70_80
    • Uniclass 2015 설명Lighting systems
    • OmniClass 번호23-35 47 11 21 15
    • OmniClass 제목Lighting Posts

    지역 가용성

    유럽 아시아 남아메리카 오세아니아 아프리카