제품 게시
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles
    L'Altra Pietra

    HARENA HOLZ GRIGIO 120x20x1 - sintered stone tiles

    L'Altra Pietra® is the most complete and exclusive collection of full body sintered stone for outdoor surfaces applications, 48 colors in 11 different standard formats, 2 cm (3/4") thickness (slabs up to 120x240x2cm, 48"x96"x3/4"). The best reproduction of natural stone 100% made in Italy, competitive prices and all the superlative technical features of fine porcelain stoneware. Properties that make this product the most suitable paving and cladding for any small and large projects both public and pivate since the operational costs are reduced (low absorption, stain-resistant, easy to clean) with a quality guarantee on all the production with great satisfaction of the client and architects. The range includes the Combine Indoor & Outdoor collection, a selection of interior surfaces with reduced thickness and roughness to create environments in continuity with the exterior.

    Harena Holz Grigio faithfully reproduces the well known Grey Durmast wood with the guarantee of high quality and first choice selection throughout the entire supply. An ideal product to pave all the swimming pool surfaces with a durability guarantee over time.

    사양
    • Paving/cladding tiles “L’ALTRA PIETRA® Harena Holz Grigio" made in Italy, rectified in 10 mm thickness. Color body material glazed porcelain stoneware. Dimension 20x120cm. High resistance material, frost resistant, antislip R10. Complying to the standard EN 14411 e ISO 13006 annex G group BIa with E≤0,5% GL.

    기술 사양
    • 특징 참조harena_holz_grigio_120x20x1
    • 제품군Tiles
    • 제품분류Wood effect
    • 유형개체 (단일 개체)
    • 게시일2018-09-10
    • 에디션 넘버1
    • 높이(mm)10
    • 너비(mm)1200
    • 깊이(mm)200
    관련성
    • 주 재료Sintered stone
    • 부 재료자기
    • 설계국가이탈리아
    • 제조국가이탈리아
    • 순 중량(Kg)10.8
    분류
    • BIMobject 카테고리바닥재 - Tiles
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • CSI 마스터 형식 2014 코드09 63 40
    • CSI 마스터 형식 2014 제목Stone Flooring
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring