제품 게시
High-Efficiency NeoTherm® XTR Volume Water Heater

High-Efficiency NeoTherm® XTR Volume Water Heater

The new NeoTherm XTR natural gas boiler and water heater design strikes the right balance of advanced technology, contractor focused features, and the robustness needed to perform year in and year out. Now with the Laars Linc® control system, 150 feet of vent, 10:1 turndown, and 96% thermal efficiency resulting in XTR-aordinary performance!

사양
  • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

    The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

    Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

    As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

기술 사양
  • 특징 참조neotherm-xtr-water-heater
  • 제품군Water Heaters
  • 제품분류NeoTherm XTR
  • 유형개체 (단일 개체)
  • 게시일2023-12-08
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - Water heaters
  • IFC 분류열 교환기
  • ETIM 코드EC010868
  • ETIM 이름Gas-fired water heater
  • Uniclass 2015 코드Pr_60_60_96
  • Uniclass 2015 설명Water heaters
  • OmniClass 번호23-31 29 00
  • OmniClass 제목Hot Water Heaters

지역 가용성

북미
미국