제품 게시
Label HB-B300-2 Automatic Simple Sealing Double Swing Door
Label HB-B300-2 Automatic Simple Sealing Double Swing Door
Label HB-B300-2 Automatic Simple Sealing Double Swing Door
    Label

    Label HB-B300-2 Automatic Simple Sealing Double Swing Door

    HB-B300I2 / HB-B300L2 model for swing doors, motorized opening and closing, for a leaf with maximum width of 1000 mm; maximum weight for each leaf: 300 Kg.

    “TECHNICAL” doors designed for operating rooms, laboratories, clinics, and highly aseptic environments in general, for intensive use and delta pressure not exceeding 30 Pa.

    Tightness is provided by expanded EPDM gaskets mounted on the aluminium profiles that cover three sides of the leaf perimeter.

    사양
    • Automatic simple sealing swing door - 2 leaves

      Door Type:

      __ HB-B300I2 Panel Stainless Steel

      __ HB-B300L2 Panel HPL

      Dimensions:

      Opening Width LV:____ (mm)

      Opening Height HV:____ (mm)

      Opening:

      __Push Opening, “Master” leaf Right Opening as seen from the operator side

      __Push Opening, “Master” leaf Left Opening as seen from the operator side

      __Pull Opening, “Master” leaf Right Opening as seen from the operator side

      __Pull Opening, “Master” leaf Left Opening as seen from the operator side

      composed of:

      • Automation NEP300SMPD (HxDxL) 110x120 mm :
        • Heavy-duty electromechanical automation
        • Full length Aluminium cover in natural anodized-silver colour - H.110 mm.
        • Aluminium support base
        • Grey ABS side caps - Depth 120 mm
        • Motion drive system using antistatic belt reinforced with Kevlar sides
        • 115/230Vac - 50/60Hz power supply
        • Direct current motor with encoder
      • Wall frame equipped for hinges
      • Leaves panel complete with dedicated frames and gaskets movement
      • Pull arm H-BDT2FE or push arm BSS2FE for both leaves
      • Digital selector and safety sensors

      Optional items to be ordered separately

      • Semi-wall frame
      • Vision panel
      • Manual and electric blinds
      • Handle for Swing Door
      • Pulse devices
      • Emergency opening batteries
      • Lead foils
      • Bands
      • Covering unit cladding
      • Hermetic seal conversion kit with maglock

      The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors.

      Please consult LABEL Automatic Door Solution technical literature for further details.

    기술 사양
    • 특징 참조label-h-b300-2-automatic-simple-sealing-double-swing-door-copy
    • 제품군Automatic Swing Doors
    • 제품분류Hospital Swing Doors
    • 유형개체 (단일 개체)
    • 게시일2023-07-24
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료스테인레스강
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • UNSPSC 이름Automatic doors
    • UNSPSC 코드30171510
    • Uniclass 2015 코드Ss_25_30_20_39
    • Uniclass 2015 설명Hinged doorset systems
    • CSI 마스터 형식 2014 코드08 16 00
    • CSI 마스터 형식 2014 제목Composite Doors
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors
    • CSI 단일 형식 II 코드C1020
    • CSI 단일 형식 II 제목Interior Doors