제품 게시
B-7 Block  7*20*33

B-7 Block 7*20*33

Ceramic block of 7 cm. of thickness for masonry walls.
사양
  • Brick Large format of baked clay with double horizontal perforation for coated masonry factory .; Commercial name: Block of 7; Dimensions and Tolerances: Declared value: 315x190x68 mm., Travel: R2, Tolerances of the average value: T1; Absolute Density: 1925 Kg / m³ Tolerance: Category D1 (10%), Bulk Density: 800 Kg / m³ (Limit ≤1000 Kg / m³) Tolerance: Category D1 (10%); Normalized compression resistance: 10 N / mm². Compression effort (supporting faces): sideways; Type of facing: mortar; Acoustic insulation to aerial noise: Apparent density: 800 Kg / m³, Tolerance: Category D1 (10%); Suction: Cwi.s (Kg / m² * min): ≤ 2.0; Content of active soluble salts: Category S0; Reaction to fire: A1 .; Water vapor permeability: Water vapor diffusion coefficient: 10 (value tabulated according to EN1745: 2012); Adhesion: Initial characteristic resistance to shear of the piece in combination with the mortar: 0.15 N / mm², declaration based on tabulated values according to EN-998-2: 2010, Annex C. Approximate units per m²: 15.
기술 사양
  • 특징 참조B-7
  • 제품군Hollow clay block
  • 제품분류Traditional
  • 유형개체 (단일 개체)
  • 게시일2014-02-28
  • 에디션 넘버1
  • 높이(mm)190
  • 너비(mm)315
  • 깊이(mm)67
관련성
  • 주 재료도기
  • 부 재료Mortar
  • 설계국가스페인
  • 제조국가스페인
  • 순 중량(Kg)3.8571
분류
  • BIMobject 카테고리건축 자재 - 석조
  • IFC 분류벽
  • UNSPSC 이름Ceramic bricks
  • UNSPSC 코드30131602
  • Uniclass 2015 코드Pr_20_93_52_15
  • Uniclass 2015 설명Clay bricks
  • CSI 마스터 형식 2014 코드04 21 13
  • CSI 마스터 형식 2014 제목Brick Masonry
  • OmniClass 번호23-13 21 00
  • OmniClass 제목Blocks and Bricks
  • CSI 단일 형식 II 코드C1010
  • CSI 단일 형식 II 제목Partitions

지역 가용성

유럽
스페인