제품 게시
A22 Barstool 63
A22 Barstool 63
A22 Barstool 63
    Lammhults

    A22 Barstool 63

    The leg frame consists of curved steel tubes in three different diameters. This inter-play of thinner and thicker lines gives A22 its striking graphic character, which is accentuated by the seat surface’s laser-cut pattern. It is also designed for movement and change. A gap between its tubular frame and the back edge of the seat creates an integrated handle for easy moving and lifting. An add-on cushion simply wraps over the seat surface like a scarf. A22 is available as a stool or a bar stool.
    기술 사양
    • 특징 참조a22-barstool-630
    • 제품군Barstools and Stools
    • 제품분류A22
    • 유형개체 (단일 개체)
    • 게시일2022-10-19
    • 에디션 넘버1
    • 높이(mm)670
    • 너비(mm)540
    • 깊이(mm)400
    관련성
    • 주 재료철
    • 부 재료철
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)6.5
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구