제품 게시
Add Barstool 63
Add Barstool 63
Add Barstool 63
    Lammhults

    Add Barstool 63

    Add stool/barstool comes in three heights, with or without a back. Made from bent steel tubing and a seat of molded wood, upholstered in textile or covered in black polyurethane, Add brings a unique expression to any busy environment or work environment. The Add series consists of a number of versions, such as Add chair, Add Move chair and Add Work chair, but also accessories. (presented separately)
    기술 사양
    • 특징 참조add-barstool-630
    • 제품군Barstools and Stools
    • 제품분류Add
    • 유형개체 (단일 개체)
    • 게시일2022-10-19
    • 에디션 넘버1
    • 높이(mm)670
    • 너비(mm)460
    • 깊이(mm)470
    관련성
    • 주 재료철
    • 부 재료나무
    • 순 중량(Kg)4.8
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구