제품 게시
Add Move Barstool 63
Add Move Barstool 63
Add Move Barstool 63
    Lammhults

    Add Move Barstool 63

    Designer Anya Sebton takes another step forward in the evolution of the successful Add stool and chair. In addition to the strong graphic style, the Add range now offers almost unlimited possibilities in terms of dynamic work environments. As a further complement to the Add range, Add Move goes hand in hand with modern demands for design, function and ergonomics.
    기술 사양
    • 특징 참조addmove-barstool-630
    • 제품군Barstools and Stools
    • 제품분류Add
    • 유형개체 (단일 개체)
    • 게시일2022-10-19
    • 에디션 넘버1
    • 높이(mm)660
    • 너비(mm)480
    • 깊이(mm)560
    관련성
    • 주 재료
    • 부 재료나무
    • 순 중량(Kg)6.8
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구