제품 게시
Archal X Table H62 80x80
Lammhults

Archal X Table H62 80x80

The Archal series come to life as the complement of the Archal chair, using the same design references to sculpture in metal casting and the same bold linear style. The Archal table series is designed in scale and proportion for smaller groups and smaller settings. The Archal X and T tables combine extruded steel tubing pillars and cast aluminium feet, with textured coatings or polished chrome. A wide range of heights, top sizes and materials provide the greatest project solution flexibility.
기술 사양
  • 특징 참조archal-x-table-h620-800x800
  • 제품군Tables and Trolleys
  • 제품분류Archal
  • 유형개체 (단일 개체)
  • 게시일2020-10-06
  • 에디션 넘버1
  • 높이(mm)620
  • 너비(mm)800
  • 깊이(mm)800
관련성
  • 주 재료알루미늄
  • 부 재료나무
  • 설계국가스웨덴
  • 제조국가스웨덴
  • 순 중량(Kg)17.8
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구