제품 게시
Campus Air Armchair 4 legs
Campus Air Armchair 4 legs
Campus Air Armchair 4 legs
Campus Air Armchair 4 legs
    Lammhults

    Campus Air Armchair 4 legs

    With Campus Air, Lammhults and the Danish designers Johannes Foersom and Peter Hiort-Lorenzen moved Campus forward with a new seat and back of fiberglass-reinforced polyamide plastic. With an optional weather-resistant frame, Campus Air can be used outdoors. The durable solid polyamide surface resists scratching and is easy to clean.
    기술 사양
    • 특징 참조campusair-armchair-4legs
    • 제품군Chairs and Armchairs
    • 제품분류Campus
    • 유형개체 (단일 개체)
    • 게시일2022-10-21
    • 에디션 넘버1
    • 높이(mm)760
    • 너비(mm)560
    • 깊이(mm)490
    관련성
    • 주 재료철
    • 부 재료플라스틱
    • 순 중량(Kg)11.5
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구