제품 게시
Taburett Plus - chair
Lammhults

Taburett Plus - chair

Taburett Plus is a homage to the popular 282 stool created by Lammhults founder Edvin Ståhl in 1955 and reissued as Taburett in 2014. Reflecting on the lasting relevance of this piece of Swedish design history, the designer, Peter Andersson imagined a creative conversation with Ståhl as inspiration to extend the iconic design for a contemporary audience. In a playful gesture, the familiar Lammhults-embossed button in the centre of the seat is accompanied by two oval counterparts located in the backrest. This is slow design with an optimistic spirit.

DESIGN PETER ANDERSSON

2024

사양
  • The chairs' seat and back are produced using plastic reclaimed from old refrigerators, while all of the chair’s materials can be separated for future recycling. The backrest references a classic bistro chair, offering a contemporary twist on an informal seating option — complete with a carrying handle for portability and stacking. The seat and back come in 8 different colours to suit any mood or location. For a little extra comfort, the seat is also available in an upholstered option. Furthermore Taburett Plus is also available for outdoor use, the L-marked button in the seat conceals a drainage hole, ensuring effective rainwater drainage.

    Consumer-recycled ABS-plastic, in standard colours light beige, grey, black, slick green, blue, orange, yellow brown & yellow. Details on back and seat in die-cast zinc matching the frames finish. 4-leg frame in Ø16mm powder coated or chrome-plated steel tubing. Black glides made of recycled plastic.

    Options:
    Sound-absorbent felt pad under the seat at additional cost.
    Upholstered seat as an alternative.
    Frame for outdoor use.

    Weight: 3.9 kg


기술 사양
  • 특징 참조taburett-plus-chair
  • 제품군Chairs and Armchairs
  • 제품분류Taburett Plus
  • 유형개체 (단일 개체)
  • 게시일2024-02-06
  • 에디션 넘버1
  • 높이(mm)825
  • 너비(mm)428
  • 깊이(mm)494
관련성
  • 주 재료덮개
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
  • IFC 분류가구