제품 게시
Isofactor 15 Eurocopre

Isofactor 15 Eurocopre

ISOFACTOR 15® is a range of panels manufactured by Lattonedil with an intrados in COLORFARM® 15, sheet metal with a 15-year warranty, which are suitable for installation inside agricultural buildings thanks to the excellent degree of resistance offered against many chemical agents commonly found in agricultural environments. COLORFARM® 15 is the result of a carefully monitored and tested production process, which guarantees consistent and long-lasting quality (it offers a 15-year antiperforation warranty, dependant on the correct design and proper ventilation of the buildings). Proper maintenance will considerably extend the working life of this product.
ISOFACTOR 15 EUROCOPRE® is a self-supporting sandwich panel composed of a high-density expanded polyurethane insulating core, a rigid external facing in prepainted steel or aluminium with four ribs, successfully combining function with value for money, and an inner facing in COLORFARM® 15 guaranteed for 15 years.
Maximum manufacturing thickness 100 mm.

사양
  • Lattonedil ISOFACTOR 15® Roof panel.

    . 6 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: TATASTEEL Colorfarm metal sheet

기술 사양
  • 특징 참조isofactor-15-eurocopre
  • 제품군Roof Panel
  • 제품분류Polyurethane PUR
  • 유형개체 (단일 개체)
  • 게시일2018-11-09
  • 에디션 넘버1
  • 너비(mm)1000
관련성
  • 주 재료철
  • 부 재료폴리우레탄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리벽 - 샌드위치 패널
  • UNSPSC 이름Structures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC 코드30
  • Uniclass 2015 코드Pr_25_71_50_22
  • Uniclass 2015 설명Composite panels
  • CSI 마스터 형식 2014 코드07 41 13
  • CSI 마스터 형식 2014 제목Metal Roof Panels
  • OmniClass 번호23-13 39 27 11 11
  • OmniClass 제목Metal Roof Panels
  • CSI 단일 형식 II 코드B30
  • CSI 단일 형식 II 제목ROOFING