제품 게시
Isofactor Eurocinque

Isofactor Eurocinque

별점 4.3/54.3(6 리뷰)

ISOFACTOR® is a range of Lattonedil panels designed for use in the agricultural and livestock industry thanks to the addition of a fibreglass facing that gives the panel high resistance to chemical and bacterial agents (in particular urea and ammonia) and good scratch resistance. ISOFACTOR® insulated roof panels can therefore be cleaned and washed internally, preventing issues with hygiene and corrosion, meaning they will last well over time and protect your investment.

ISOFACTOR® EUROCINQUE is a self-supporting sandwich panel composed of an environmentally friendly, high-density expanded polyurethane insulating core, faced with a rigid external layer of prepainted steel or aluminium with five ribs and good static resistance and a fibreglass facing, which may
be subject to colour alterations. 
Maximum manufacturing thickness 100 mm.

사양
  • Lattonedil ISOFACTOR® EUROCINQUE Roof panel.

    . 5 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: fibreglass facing.

기술 사양
  • 특징 참조isofactor-eurocinque
  • 제품군Roof Panel
  • 제품분류Polyurethane PUR
  • 유형개체 (단일 개체)
  • 게시일2018-11-09
  • 에디션 넘버1
  • 너비(mm)1000
관련성
  • 주 재료철
  • 부 재료폴리우레탄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리벽 - 샌드위치 패널
  • UNSPSC 이름Structures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC 코드30
  • Uniclass 2015 코드Pr_25_71_50_22
  • Uniclass 2015 설명Composite panels
  • OmniClass 번호23-13 39 27 11 11
  • OmniClass 제목Metal Roof Panels
  • CSI 단일 형식 II 코드B30
  • CSI 단일 형식 II 제목ROOFING