제품 게시
PRO-N OPEN S-TRAP SOFT SEAT COVER
Laufen-FI

PRO-N OPEN S-TRAP SOFT SEAT COVER

This BIM object is produced in conjunction with Laattapiste - Swiss brand Laufen stands for precision, quality, design and sustainability in the context of total bathrooms concepts. Laufen Pro-N is simple style with many opportunities. Toilets are avaliable both floorstanding and wallhung.
기술 사양
  • 특징 참조SAR1191
  • 제품군PRO-N
  • 제품분류Toilets
  • 유형개체 (단일 개체)
  • 게시일2013-09-10
  • 에디션 넘버1
  • 높이(mm)890
  • 너비(mm)360
  • 깊이(mm)650
관련성
  • 주 재료자기
  • 부 재료플라스틱
  • 설계국가스위스
  • 제조국가스위스
분류
  • BIMobject 카테고리위생 - 화장실
  • IFC 분류가구
  • UNSPSC 이름Toilets
  • UNSPSC 코드30181505