제품 게시
Queue Guard® Germ Shields
Queue Guard® Germ Shields
Queue Guard® Germ Shields
Queue Guard® Germ Shields
Queue Guard® Germ Shields
Queue Guard® Germ Shields
    Lavi Industries

    Queue Guard® Germ Shields

    Safeguard customers in adjacent queue rows with integrated protective barriers.

    • Provides an effective physical shield from customers in adjacent rows of a queue

    • Allows customers to still have visibility of the entire queue area

    • Use with standard 40-inch-tall or 72-inch-tall queuing stanchions, then repurpose later in a standard post & panel queuing system

    사양
    • Provide the Safeguards Customers Expect

      Physical Shield: Provides an added layer of protection within queues.

      Easy Installation: Quickly slides into the dovetail grooves of Beltrac posts.

      Peace of Mind: Assures customers that their safety and health is a top priority.

      Seamless Integration: Integrates seamlessly with Beltrac® queuing, safety, and signage solutions.

      Queue Visibility: Allows customers to have visibility of the entire queuing area.

      Repurpose Later: Simply remove the spacers from the stanchion grooves to use as a standard Post & Panel system.

    기술 사양
    • 특징 참조queue-guard-germ-shields
    • 제품군Stanchions and Barriers
    • 제품분류Post and Panel Barriers
    • 유형개체 (단일 개체)
    • 게시일2022-01-25
    • 에디션 넘버1
    • 높이(인치)48
    • 너비(inches)48
    관련성
    • 주 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    • 순 중량(Lbs)43
    분류
    • BIMobject 카테고리가구 - 가구