제품 게시
KÁRMÁN Individual sunbed
KÁRMÁN Individual sunbed
KÁRMÁN Individual sunbed
KÁRMÁN Individual sunbed
KÁRMÁN Individual sunbed

    KÁRMÁN Individual sunbed

    Kármán individual sun loungers. Aluminium frame. Hand-woven olefin rope, beige and graphite colours to choose. Upholstered with Saint Tropez style olefin in Dove colour. This fabric being solution dyed, waterproof and stain repellent also incorporates fantastic performance in the mass with UV protection for fading, staining, mildew and water repellency. Easy to clean. Reclining backrest.
    기술 사양
    • 특징 참조karman-individual-sunbed
    • 제품군Kármán
    • 제품분류Sunbed
    • 유형개체 (단일 개체)
    • 게시일2024-11-07
    • 에디션 넘버1
    • 높이(mm)38
    • 너비(mm)190
    • 깊이(mm)82
    관련성
    • 주 재료알루미늄
    • 부 재료직물
    • 설계국가스페인
    • 순 중량(Kg)26
    분류
    • BIMobject 카테고리가구 - 가구
    • IFC 분류가구
    • ETIM 코드EG017960
    • ETIM 이름Furniture
    • Uniclass 2015 코드Pr_40_50_12_80
    • Uniclass 2015 설명Sofa beds
    • CSI 마스터 형식 2014 코드12 00 00
    • CSI 마스터 형식 2014 제목Furnishings
    • OmniClass 번호23-11 29 13
    • OmniClass 제목Exterior Seating