제품 게시
Spot Air Fix Gen 2
Spot Air Fix Gen 2
Spot Air Fix Gen 2
Spot Air Fix Gen 2
Spot Air Fix Gen 2
Spot Air Fix Gen 2
Spot Air Fix Gen 2
Spot Air Fix Gen 2
    LEDVANCE

    Spot Air Fix Gen 2


    SPOT AIR FIX
    Product benefits
    • Airtight construction for reduced air-leakage and limited energy loss
    • Coverable by many types of thermal insulation material
    • Low profile enables installation into shallow ceiling voids
    • Powerselect: Brightness adjustment via dip switches on the driver
    • Easy replacement of external driver thanks to plug with bayonet lock
    • Easy installation and electrical connection thanks to tool-free electrical connectors
    • SCALE Design – great appearance, valuable materials and small size fits into every surrounding
    • 5 years guarantee
    Product features
    • Color rendering index Ra= 90
    • Type of protection: IP65 (room side)
    • Beam angle: 36°
    • Die-cast aluminum housing
    • Silicon-pad protected springs
    • Dimmable (with many common dimmers, see also www.ledvance.com/dim)
    • Through-wiring possible
    Areas of application
    • Direct replacement for recessed spotlights with halogen lamps
    • Ceilings in low energy houses
    • General illumination
    • Hotel rooms and corridors
    • Bars, restaurants
    • Accent lighting
    • Residential interiors
    Equipment / Accessories
    • External control gear included with dip-switches to select power during installation
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    사양
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075799905 SP AIR FIX P 6W 927 PS DIM IP65 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799905

      4058075799929 SP AIR FIX P 6W 930 PS DIM IP65 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799929

      4058075799943 SP AIR FIX P 6W 940 PS DIM IP65 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799943

      4058075799967 SP AIR FIX P 6W 930 PS DIM IP65 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799967

      4058075799981 SP AIR FIX P 6W 930 PS DIM IP65 SI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799981

      4099854000188 SP AIR FIX P 6W 927 PS DIM IP65 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854000188
    기술 사양
    • 특징 참조Spot-Air-Fix
    • 제품군Professional luminaires
    • 제품분류Spotlight
    • 유형개체 (단일 개체)
    • 게시일2023-11-16
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 제조국가중국
    분류
    • BIMobject 카테고리조명 - 조명 기구
    • ETIM 코드EC001744
    • ETIM 이름Downlight/spot/floodlight