제품 게시
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
Surface Compact IK10
    LEDVANCE

    Surface Compact IK10


    SURFACE COMPACT IK10
    Product benefits
    • Slim profile
    • Resistance against vandalism
    • High luminous efficacy
    • Very homogenous light
    • LED protected for safe installation
    • 5 years guarantee
    Product features
    • Beam angle: 120°
    • Type of protection: IP65
    • Impact resistance: IK10
    • Housing and cover made from polycarbonate
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • Through-wiring possible
    Areas of application
    • Corridors
    • Stairways
    • Bathrooms
    • Foyers
    • Public areas
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    사양
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075062207 SF COMPACT 300 24W-3000K IK10 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075062207

      4058075062221 SF COMPACT 300 24W-4000K IK10 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075062221
    기술 사양
    • 특징 참조Surface-Compact-IK10
    • 제품군Professional luminaires
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2023-01-16
    • 에디션 넘버1
    관련성
    • 주 재료폴리카보네이트
    • 제조국가중국
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • ETIM 코드EC002892
    • ETIM 이름Ceiling-/wall luminaire