제품 게시
Linear Surface IP44 Gen 2
Linear Surface IP44 Gen 2
Linear Surface IP44 Gen 2
Linear Surface IP44 Gen 2
Linear Surface IP44 Gen 2
    LEDVANCE

    Linear Surface IP44 Gen 2


    LINEAR SURFACE IP44
    Product benefits
    • Low maintenance and low operational costs
    • Protection against cover falling, theft and vandalism thanks to safety screws
    • Cable entry on the back of the luminaire and on each end-caps for easy electrical connection
    • Easy and quick installation
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Surface mounted luminaires with direct light emission
    • Type of protection: IP44
    • Impact resistance: IK08
    • Available in 3 different lengths: 600 mm, 1200 mm and 1500 mm
    • High luminous efficacy: up to 137 lm/W
    • Through-wiring cable already installed
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    • White painted steel housing (like RAL: 9003)
    • Diffuser material: UV-stable polycarbonate
    • End caps (made of polycarbonate) screwed to the housing
    Areas of application
    • Efficient replacement for traditional T8 and T5 luminaires
    • Public buildings
    • General illumination
    • Libraries, schools
    Equipment / Accessories
    • Equipped with through-wiring cables and connectors
    • Tool-free cable strain reliefs included
    .

    LINEAR SURFACE IP44 DALI
    Product benefits
    • Low maintenance and low operational costs
    • Protection against cover falling, theft and vandalism thanks to safety screws
    • Cable entry on the back of the luminaire and on each end-caps for easy electrical connection
    • Easy and quick installation
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Surface mounted luminaires with direct light emission
    • Type of protection: IP44
    • Impact resistance: IK08
    • Available in 3 different lengths: 600 mm, 1200 mm and 1500 mm
    • High luminous efficacy: up to 137 lm/W
    • Through-wiring cable already installed
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    • White painted steel housing (like RAL: 9003)
    • Diffuser material: UV-stable polycarbonate
    • End caps (made of polycarbonate) screwed to the housing
    Areas of application
    • Efficient replacement for traditional T8 and T5 luminaires
    • Public buildings
    • General illumination
    • Libraries, schools
    Equipment / Accessories
    • Equipped with through-wiring cables and connectors
    • Tool-free cable strain reliefs included
    .

    LINEAR SURFACE IP44 EMERGENCY
    Product benefits
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Protection against cover falling, theft and vandalism thanks to safety screws
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • High luminous efficacy in normal operation
    • 3 years guarantee
    • Low maintenance and low operational costs
    • Cable entry on the back of the luminaire and on each end-caps for easy electrical connection
    • Easy and quick installation
    • Low flicker light thanks to special electronic control gear
    Product features
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Luminaire suitable for normal lighting and emergency lighting
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Ambient temperature in operation: +5..+35 °C
    • Surface mounted luminaires with direct light emission
    • Type of protection: IP44
    • Impact resistance: IK08
    • Available in 3 different lengths: 600 mm, 1200 mm and 1500 mm
    • High luminous efficacy: up to 137 lm/W
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Efficient replacement for traditional T8 and T5 luminaires
    • Public buildings
    • Corridors, stairways
    Equipment / Accessories
    • Equipped with through-wiring cables and connectors
    • Tool-free cable strain reliefs included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    사양
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075733190 LN SF 1500 P 45W 830 WT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733190

      4058075733411 LN SF 1200 P 32W 830 WT IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733411

      4058075733091 LN SF 600 P 18W 840 WT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733091

      4058075733398 LN SF 600 P 18W 830 WT IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733398

      4058075733152 LN SF 600 P 18W 830 WT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733152

      4058075733176 LN SF 1200 P 32W 830 WT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733176

      4058075733138 LN SF 1500 P 45W 840 WT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733138

      4058075733435 LN SF 1500 P 45W 830 WT IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733435

      4058075733350 LN SF 1200 P 32W 840 WT IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733350

      4058075733374 LN SF 1500 P 45W 840 WT IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733374

      4058075733336 LN SF 600 P 18W 840 WT IP44 DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733336

      4058075733114 LN SF 1200 P 32W 840 WT IP44 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733114

      4058075733237 LN SF 1200 P 32W 840 WT IP44 EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733237

      4058075733275 LN SF 600 P 18W 830 WT IP44 EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075733275
    기술 사양
    • 특징 참조Linear-Surface-IP44
    • 제품군Professional luminaires
    • 제품분류Surface
    • 유형개체 (단일 개체)
    • 게시일2023-11-14
    • 에디션 넘버1
    관련성
    • 주 재료
    • 제조국가중국
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • ETIM 코드EC002892
    • ETIM 이름Ceiling-/wall luminaire