제품 게시
Spot Vario
Spot Vario
Spot Vario
Spot Vario
    LEDVANCE

    Spot Vario


    SPOT VARIO
    Product benefits
    • Low flicker light thanks to special electronic control gear
    • High luminous efficacy
    • Die-cast aluminum housing for improved heat dissipation
    • Easy replacement of external driver thanks to plug with bayonet lock
    • Design matches the LEDVANCE Spot-, Down- and Tracklight luminaire family
    • Shallow mounting depth
    • Various options to highlight target areas
    • 5 years guarantee
    Product features
    • Large faceted reflector for high light output
    • Beam angle: 24°
    • Rotation angle: 0°..350°, tilt angle: 0°..35°
    • Diameter of required ceiling cut out: 165..170 mm
    Areas of application
    • Accent- and general lighting for all kind of salesrooms
    • Retail
    • Supermarkets
    • Shops, boutiques
    • Hotel rooms
    • Stairways
    • Corridors
    • Lobbies
    Equipment / Accessories
    • Driver included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    사양
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075104020 SP VARIO DN170 35W-3000K 24DEG WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075104020

      4058075104044 SP VARIO DN170 35W-4000K 24DEG WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075104044
    기술 사양
    • 특징 참조Spot-Vario
    • 제품군Professional luminaires
    • 제품분류Spotlight
    • 유형개체 (단일 개체)
    • 게시일2023-11-16
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 제조국가중국
    분류
    • BIMobject 카테고리조명 - 조명 기구
    • ETIM 코드EC001744
    • ETIM 이름Downlight/spot/floodlight