제품 게시
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
Urban Bollard Cone
    LEDVANCE

    Urban Bollard Cone


    URBAN BOLLARD CONE
    Product benefits
    • Versatile use, serves many lighting tasks for paths or areas in one luminaire
    • Optics are optimized for wide spacing between bollards
    • Durable and robust, made from high-quality materials, withstands even harsh environments
    • Energy-saving due to selectable and dimmable light
    Product features
    • Switchable and dimmable LED-segments for 180° or 360° light distribution
    • Single lens optics for good beam control
    • IP66, IK10, sealed and sleek form-factor
    • Well chosen materials such as aluminum, stainless-steel, UV-stabilized powder-coating and plastics
    • Corrosion resistance C4
    • Integrated breather valve to prevent condensation inside the luminaire
    Areas of application
    • Bollard luminaires for guidance and orientation, they pave the way for pedestrians and enhance the surroundings
    • Path and plaza illumination
    • Parks and green spaces, parking and pedestrian areas
    • Public, industrial and residential areas
    • Driveways, access routes and entrances in residential complexes and arcades
    Equipment / Accessories
    • Ground anchors for cast concrete foundations separately available
    • Ground piece with anti-sink protection for fixing luminaires with base plate in the ground separately available
    .

    URBAN BOLLARD CONE DALI
    Product benefits
    • Versatile use, serves many lighting tasks for paths or areas in one luminaire
    • Optics are optimized for wide spacing between bollards
    • Durable and robust, made from high-quality materials, withstands even harsh environments
    Product features
    • Switchable and DALI-2 dimmable LED-segments for 180° or 360° light distribution
    • Single lens optics for good beam control
    • IP66, IK10, sealed and sleek form-factor
    • Well chosen materials such as aluminum, stainless-steel, UV-stabilized powder-coating and plastics
    • Corrosion resistance C4
    • Integrated breather valve to prevent condensation inside the luminaire
    Areas of application
    • Bollard luminaires for guidance and orientation, they pave the way for pedestrians and enhance the surroundings
    • Path and plaza illumination
    • Parks and green spaces, parking and pedestrian areas
    • Public, industrial and residential areas
    • Driveways, access routes and entrances in residential complexes and arcades
    Equipment / Accessories
    • Ground anchors for cast concrete foundations separately available
    • Ground piece with anti-sink protection for fixing luminaires with base plate in the ground separately available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    사양
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854726514 UB BOLLARD CONE 600 P 24W ML 830 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726514

      4099854726521 UB BOLLARD CONE 600 P 24W ML 840 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726521

      4099854726538 UB BOLLARD CONE 900 P 24W ML 830 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726538

      4099854726545 UB BOLLARD CONE 900 P 24W ML 840 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726545

      4099854726552 UB BOLLARD CONE DA 600 P 15W 830 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726552

      4099854726569 UB BOLLARD CONE DA 600 P 15W 840 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726569

      4099854726576 UB BOLLARD CONE DA 900 P 15W 830 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726576

      4099854726583 UB BOLLARD CONE DA 900 P 15W 840 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726583
    기술 사양
    • 특징 참조Urban-Bollard-Cone
    • 제품군Professional luminaires
    • 제품분류BOLLARD
    • 유형개체 (단일 개체)
    • 게시일2026-08-25
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가독일
    • 제조국가중국
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • ETIM 코드EC000301
    • ETIM 이름Luminaire bollard

    지역 가용성

    유럽
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
    Common.Footer.ValueProp.Image.AltText