제품 게시
Middle Atlantic Products - Forum™ ADA-Compliant Wall Tiles
Middle Atlantic Products - Forum™ ADA-Compliant Wall Tiles
Middle Atlantic Products - Forum™ ADA-Compliant Wall Tiles
Middle Atlantic Products - Forum™ ADA-Compliant Wall Tiles
    Legrand-AV

    Middle Atlantic Products - Forum™ ADA-Compliant Wall Tiles

    The Forum™ ADA-Compliant Wall Tiles from Middle Atlantic are designed for seamless integration with the Forum Floor-to-Wall Display Stand. When installed, these tiles provide a person with sufficient time to detect the display stand with a cane ahead of coming in direct body contact. This thoughtful accessory is also retrofittable, accommodating existing installations effortlessly.

    • 24"W x 24"H x 8"D acoustic PET felt wall tiles
    • Ideal for anywhere the Forum Floor-to-Wall Display Stand goes, including conference rooms, offices, and educational facilities
    • Retrofittable to accommodate existing installations
    • Improves noise and reverberation levels
    • Custom color capabilities
    • Packed flat for easy transportability
    • Assembly required
    • Minimalistic cleat hardware allows for wall-mounted installation - Sold in pairs
    • Complementary to the Middle Atlantic Acoustic Systems
    사양
    • Specifications for Forum™ ADA-Compliant Wall Tiles

      Dimensions & Measurements

      Height 24
      24 in (61 cm)
      Mounting Depth Max 8 in (20 cm)
      Width 24
      24 in (61 cm)


      Characteristics & Features

      Available Internationally Yes
      Color Charcoal Gray
      Silver Gray
      Manufacturer Middle Atlantic
      Material PET Felt (100% Polyester)
      Ships Flat Yes

      Certifications & Warranties

      Certifications ADA Compliant


    기술 사양
    • 특징 참조middle-atlantic-products-forum-ada-compliant-wall-tiles
    • 제품군Middle Atlantic Products
    • 제품분류Technical Furniture
    • 유형개체 (단일 개체)
    • 게시일2025-06-25
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리가구 - 사무용 테이블
    • Uniclass 2015 코드Ss_25_25_05
    • Uniclass 2015 설명Acoustic panel systems
    • CSI 마스터 형식 2014 코드09 83 00
    • CSI 마스터 형식 2014 제목Acoustic Finishes
    • OmniClass 번호23-15 15 29
    • OmniClass 제목Acoustical Wall Finishes