제품 게시
Da-Lite - Myriad Conceal Projection Screens
Da-Lite - Myriad Conceal Projection Screens
Da-Lite - Myriad Conceal Projection Screens
Da-Lite - Myriad Conceal Projection Screens
    Legrand-AV

    Da-Lite - Myriad Conceal Projection Screens

    Myriad Conceal is a ceiling recessed electric screen offered in sizes from 14'-16’ (4-5 m) wide in 16:9 HDTV and 16:10 Wide formats. Tensioned products are available with HD Progressive 16K ready and Parallax® Ambient Light Rejection screen surfaces. Designed with ceiling trim in place to conceal the rough opening, this eliminates the need to complete additional trim work once the screen is installed. The crowd-favorite two-stage installation option affords the screen case to be installed during the rough-in construction stage and the screen surface assembly during the finishing stage.

    Available on all Myriad models, SightLine, Da-Lite’s thin cable drop feature, elegantly suspends the screen surface and eliminates black drop – the black border above the projection screen. Specifying drop distance upon ordering is a thing of the past. Now, vertical placement of the screen can be variable as the cables accommodate a range of drop distances up to 16’ (5 m) (standard) between the ceiling and the top of the screen – making ordering a snap. What’s more, this feature creates usable space above the viewing area to preserve architectural interests and provides the opportunity for camera/speaker placement.

    Myriad screens are ideal for large meeting spaces, conference centers, lecture halls, large classrooms, houses of worship, and hotel ballrooms.

    A global platform globally manufactured (US and EMEA) for your global rollouts. It's a whole new generation of screens. Just wait for what’s next.

    사양
    • Key Features

      • Configurations
        • SightLine Cable Drop
          • Tensioned with SightLine
          • Non-Tensioned with SightLine
        • Standard Black Drop
          • Tensioned
          • Non-Tensioned
      • Case
        • UL Plenum rated case
        • Standard white powder-coated aluminum finish; available in black upon request
        • Standard closure door
      • Screen Drop
        • Tensioned models standard with 12” (30.5 cm) of black drop
        • Non-tensioned models standard with 2” (5 cm) of black drop
        • SightLine models (tensioned and non-tensioned) include 16’ (5 m) cable of fully adjustable cable drop
      • Screen Control
        • Standard Low Voltage Control (LVC) to keep your screen operation flexible
        • Decora-style, three-button wall switch with motor limit adjustment and third-party control connections on the back
          • Dry contact interface
          • Projector trigger (5-12V)
      • Screen Surfaces
        • Standard black backing retains projected brightness on front projection surfaces
        • Seamless surfaces in all models
        • Parallax Stratos 1.0 surface for standard throw projectors (1.0:1 or greater)
        • In tensioned models, TruGuide™ Electric Screen Tensioning System provides optimal viewing surface smoothness

         

      • Smart integrated anchor points for roller suspension allows for easy maintenance
      • Support includes a comprehensive five-year warranty to keep you confident in your purchase

      Patent pending: 63/549,128 and 63/549,035

    기술 사양
    • 특징 참조myriad-conceal-projector-screen
    • 제품군Da-Lite
    • 제품분류Screens
    • 유형개체 (단일 개체)
    • 게시일2025-03-03
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 영상 기기
    • OmniClass 번호23-37 15 17 11
    • OmniClass 제목Projection Screens