제품 게시
Altis IP55 metal assemblable enclosure - IK10 - RAL7035 Depth 400 mm from 1200x600mm to 2000x1200mm
Legrand

Altis IP55 metal assemblable enclosure - IK10 - RAL7035 Depth 400 mm from 1200x600mm to 2000x1200mm

Altis Self assembly Metal enclosures - IP 55 according to standard EN / IEC 60529, LCIE n ° 74367-562119 - IK 10 according to EN / IEC 62262 (EN 50102), Nema 12, 12 K - Textured polyester coating - Excellent resistance to corrosion and chemical agents - Reversible door - 4-point automatic locking with double bar - For two-door enclosures, double-bar closing without center pillar (left door locked by 2-point center handle) - openwork bottom (cable-clamps plates to be ordered separately) - Removable back panel - Rings and lifting angles to be ordered separately - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
사양
  • RAL 7035 cabinets - Depth : 400 mm - Height : 1200 mm - Width : 600 mm - Weight : 59 kg - Numbers of doors : 1
기술 사양
  • 특징 참조LG-Armoire-assemblable-Altis-P400
  • 유형개체 (단일 개체)
  • 게시일2018-04-30
  • 에디션 넘버1
  • 깊이(mm)400
관련성
  • 주 재료철
  • 순 중량(Kg)56000
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류배전
  • ETIM 코드EG000011
  • ETIM 이름Cabinet enclosures
  • UNSPSC 이름Electrical equipment and components and supplies
  • UNSPSC 코드3912
  • Uniclass 2015 코드Pr_60_70_22_11
  • Uniclass 2015 설명Cable distribution cabinets
  • CSI 마스터 형식 2014 코드26 27 16
  • CSI 마스터 형식 2014 제목Electrical Cabinets and Enclosures
  • OmniClass 번호23-35 31 27
  • OmniClass 제목Power Distribution Units
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution

지역 가용성

유럽
프랑스