제품 게시
URAONE self-contained emergency lighting autotest-addressable luminaire
Legrand

URAONE self-contained emergency lighting autotest-addressable luminaire

Self-contained LEDs luminaire, 45lm 1h, IP42 IK07, SATI addressable, for establishements receiving workers and establishments receiving public Plastic luminaire equipped with a plug-in mounting base with automatic terminal connection Recessed with accessory ref. 168 113 Lighting by the slice ref.168 202 LED evacuation luminaire For further information please contact us : https://www.legrand.fr/pro/nous-contacter
사양
  • Certified NF Environment and NF AEAS Performance SATI Equipped with a repositionable and recyclable universal label allowing to realize the main directions of evacuation signaling Power 230 V ~ - 50/60 Hz
기술 사양
  • 특징 참조LG-Uraone-BAES-Evacuation-SATI
  • 유형개체 (단일 개체)
  • 게시일2019-10-31
  • 에디션 넘버1
  • 높이(mm)110
  • 너비(mm)210
  • 깊이(mm)41
관련성
  • 주 재료폴리카보네이트
  • 순 중량(Kg)444
분류
  • BIMobject 카테고리조명 - 응급 상황 및 보안
  • IFC 분류조명 기구
  • UNSPSC 이름Emergency lighting and accessories
  • UNSPSC 코드391117
  • Uniclass 2015 코드Pr_30_36_08_28
  • Uniclass 2015 설명Emergency exit devices
  • CSI 마스터 형식 2014 코드26 52 00
  • CSI 마스터 형식 2014 제목Emergency Lighting
  • OmniClass 번호23-35 47 13
  • OmniClass 제목Emergency Lighting

지역 가용성

유럽